Superior Thermal Performance
All panels are constructed with an integral thermal break. This eliminates all direct conductive heat transfer paths through the panel, preventing energy losses and exterior condensation.
ECM Benefits
- Redundancy: Keeps equipment online when service is required
- Efficiency: No belts reduce efficiency losses and lowers operating costs
Inverter Compressors
Rebel Applied’s inverter compressors deliver precision temperature control and include adaptive refrigeration technology for best-in-class energy efficiencies.
- Available in single or dual-circuit arrangements
- IEER ratings of 20.3
- Qualifies for most energy rebate programs
- Quieter operation compared to digital scroll compressors